IESNA:LM-63-2002
[TEST]P1056040
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DRP-S575D840-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 4, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1040
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
743.9 736.6 734.4 728.5 719.8 709.6 697.2 682.6 667.3 649
629.4 608.9 586.3 563 538.9 514.1 488.6 463.8 435.4 409.8
382.1 354.4 327.4 299 271.3 242.8 214.4 186 156.8 129.1
102.1 75.8 51.8 29.9 10.9 0 0
743.9 745.3 740.2 730.7 717.6 702.3 682.6 661.4 638.1 611.9
585.6 557.2 527.3 496.6 464.5 432.5 399.6 366.8 334 301.9
267.6 235.6 203.5 171.4 140 110.1 82.4 56.2 34.3 17.5
10.9 5.8 2.2 0.7 0 0 0
743.9 738 727.8 712.5 691.3 665.8 637.4 606 571.7 534.6
496.6 456.5 416.4 374.8 334 294.6 254.5 216.6 179.4 143.7
111.6 81.7 54 29.2 14.6 11.7 8 5.1 2.9 1.5
0.7 0.7 0 0 0 0 0
743.9 738.7 724.2 703 675.3 642.5 607.5 566.6 522.9 476.9
431 384.3 336.9 293.2 248.7 206.4 166.3 128.4 95.5 64.9
37.9 16.8 12.4 9.5 7.3 4.4 2.9 1.5 0.7 0.7
0.7 0.7 0 0 0 0 0
743.9 739.5 727.1 703.7 673.1 637.4 598 555 508.3 458.7
409.1 358.8 310.7 264 218.8 175.8 136.4 100.6 69.3 40.8
17.5 13.1 10.2 7.3 5.1 2.9 2.2 0.7 0.7 0.7
0 0 0 0 0 0 0
